Hi team,
I'm seeking for a load switch and the spec is listed below.
Vin: 1.5V - 5.5V
Iq: <=1uA
Rdson: <=30mohm at 3.3V
Iout >= 3A
Other: NO discharge path, WLCSP package, height <= 0.62mm
Please help to recommend a device which satisfied these spec.
Best Regards,
Peter