Dear Expert
With full load, voltage from high voltage to low voltage test input undervoltage protection, voltage at about 180Vac, power factor drops to about 0.86, input current distortion. As shown below: (1# waveform is DS waveform, 2# is input current waveform, and 3# is GS drive waveform)