Other Parts Discussed in Thread: TPS61033
Hi dear Sir or Madam,
We received 5V 1.5A power during the prototype trials we carried out with your TPS61032RSAR product. However, in our trials with your TPS61032PWPR product with the same datasheet, we could not exceed 5V, 0.5A. In addition, when more than 0.5A current is used, it burns to the regulator. In other words, the short circuit protection and current limit are not activated.
The schematic design was carried out as suggested in the datasheet.
in the same way, it was made in accordance with the proposed layout in the PCB design. I request you to make your suggestions by considering the production of pcb. I share the PCB layout and schematic in attachments.
Abdullah ÇİFTÇİ
Hardware Design Engineer