Hi team,
The customer wants to enable the SOC Flag Config A [TCClearV] function, that is, when the maximum cell voltage is less than the Clear Voltage Threshold, clear the [TC] flag; And they also enable Voltage Degradation process. For example, reduce the 200 mV charging voltage for 800 cycles. Here are two questions from customer:
1. Does the Clear Voltage Threshold will follow the voltage degradation changes?
2. If both [TCCLEANRSOC] and [TCCLEANRV] are enabled, whether one of the conditions is met will clear the [TC] flag?
BR