Currently my department are handling an ESS related project. We wish to build an ESS system, in which the battery used for this ESS project is a 16-series-cell connected battery module with a capacity of 20Ah. Each cell within these modules had operating voltage of 2.7V (minimum), 3.6V(nominal), and 4.2V (maximum).