Part Number: UCC28951
Other Parts Discussed in Thread: UCC28950
Hello, I have to design a converter where the specifications are:
Vin: 42 to 75Vdc
Vout: 350 to 370Vdc
Output power up to 2kW
Constrain: the maximum power converter height is 40mm, therefore I want to design an interleaved dcdc converter based on UCC28951 or at the least simply paralleling in order to reduce the transformer size
Request: are availble application notes to understand how to proper design an interleaved converter?
BR/Roberto Volpini
AQ MAGNETICA ITALY