Other Parts Discussed in Thread: UCC28070
Team, I'm planning to use UCC29950 IC in to our design.
Design Specs:
Input: 323Vac to 690Vac
Output 1: 14VDC/20A Constant Current Source for battery Charging
Output 2: 15VDC/15A Contant Voltage Source for Automotive Loads
Maximum Operating Temperature: 85 C
Cooling: Convection Cooling (No base plate and No Forced Air)
Kindly suggest any ideas / precautions i need to consider.