Need help on selecting DC/DC Booster for coin cell operated miniature motor
Hi TI Experts,
We are developing a product with a coin cell (CR2430 or CR2450: 3V, cut-off 2V) that utilizes miniature motors (running @ about 20mA for 2 seconds).
I’m wondering which Booster (boosting to 5volts or more) can help me to save the battery life (Coin cells are not suitable for that to take direct juice). While a small footprint low qty BOM and cost and high efficiency are important. Any suggestion booster that is specifically utilized for coin cells?
Please help to decide the correct booster convertor.
Regards,
Sohrab