we have a important custom in china, they need evaluate efficiency of UCC28950EVM, and we hope to improve efficiency in half load of UCC28950 EVM board from 95.5% to 96.5%, custom want to use UCC28950 in sever power ,and need acquire platinum efficiency.
it is requirement (DC-DC) of custom indetail.
Power range: 650W,800W, 1200w
Input voltage 390VDC
Outputvoltage: 12VDC
Efficiency : over 96.5% in half load.
It is requirement for DC-DC in detail, we need to improve efficiency of our demo, and custom evaluate the possibility to use UCC28950.