Other Parts Discussed in Thread: TPS54824, TPS56837
Hi team,
Could you please help me to find a device to meet the customer need? I want to recommend the TPS543620, but it does not support the light mode. The frequency of SW is first priority for customer. And then size, light mode and 100% duty cycle.
| 最小供电电压[VDD(Min.)] | ≤4.5V |
| 最大供电电压[VDD(Max.)] | ≥17V |
| 最小输出电压[Vout(Min.)] | ≤0.6V |
| 最大输出电压[Vout(Max.)] | |
| 最大输出电流[Iout(Max.)] | ≥6A |
| 反馈电压[VFB] | 0.6V |
| 最大工作频率[Freq] | ≥1M |
| 最大占空比[Duty Cycle(Max.)] | better to have 100 duty cycle |
| 工作模式[Mode] | Synchronous |
| 集成电感[Built-in Inductors] | NO |
| 集成MOS[MOSFET Integrated] | yes |
| 轻载模式[Light- Load Mode] | yes |
| 热关断[Thermal Shut Down] | yes |
| 过流保护[OCP] | yes |
| 最低工作温度[Ta(Min.)] | -40℃ |
| 最高工作温度[Ta(Max.)] | 85℃ |
| 长(Typ.)[Length(Typ.)] | ≤3mm |
| 宽(Typ.)[Width(Typ.)] | ≤2mm |
| 安装方式[Mounting Type] | SMD |
| 器件封装[Package] | QFN |
YOURS
NAN