Dear TI experts,
We currently want to design a power supply, its input voltage range is 18~28V, the output voltage is 12V, the maximum output current is 33A, is it enough to choose a two-phase single output single LM5143A-Q1? Or need to use two LM5143A-Q1s? Is there a serious risk of temperature rise in selecting a single LM5143A-Q1? Many thanks!