Hi, TI support team
Please recommend a Boost converter suitable for the conditions below.
[Electrical specifications]
1. Input voltage: 3V~4.35V
2. Output voltage: 4.5V
3. Load: 1 ohm resistance, 4Khz frequency is used under duty control. Max 3A
A problem occurred in the peak current (5~6A) of the existing product, so we are looking for a replacement product.
Please recommend a product with a Vsw of 10V or more and a true disconnection when disabled.
Thanks.
Regards,
MJ