Hi team,
The customer's request is shown below. I want to know whether we can use TVS and load switch to meet the customer need. So could you please help me to find out a load switch or TVS+load switch?
最小供电电压[VDD(Min.)] | <-10V(could stand with -10V surge) |
最大供电电压[VDD(Max.)] | >40V |
输出通道数[Num. of Output channels] | 1 |
最小限制电流[Ios(Min.)] | 3A |
最大限制电流[Ios(Max.)] | / |
过流保护延迟时间[Toff(OC)] | / |
待机电流[Standby Current] | / |
Rds(on)[Rds(on)] | as small as possible |
典型静态电流[Iq(Typ.)] | / |
Rth(ja)[Rth(ja)] | / |
其他特性[Other Features] | over voltage protection for Vbus |
最低工作温度[Ta(Min.)] | -40 |
最高工作温度[Ta(Max.)] | 85 |
长(Typ.)[Length(Typ.)] | ≤2mm |
宽(Typ.)[Width(Typ.)] | ≤2mm |
YOURS
NAN