The test file uses C test100 which means to create a library of 100 and then input the bias voltage respectively input 60V 35V and input the bias current and offset current at the same time the output feedback voltage and feedback current the feedback voltage parameter exceeds the standard