Hi,
We are using the device P/N : TPS566231PRQFR to realization below DC-DC Buck conversion
Vin : 3.3Vdc
Vout : 1.24V/2A
Ripple and Noise : 30mv pk-pk (maximum)
Operating Temperature : -40DegC to +85DegC
We have tested output ripple for Vout : 1.24V/ 2A load at different operating temperature conditions as below
@ +25DegC : Output Ripple 14mv pk-pk
@ +85DegC : Output Ripple 7mv pk-pk
@ -10DegC : Output Ripple 79mv pk-pk
@ -20DegC : Output Ripple 84mv pk-pk
@ -40DegC : Output Ripple 64mv pk-pk
When regulator is testing at negative operating temperature i.e. -10DegC ,-20DegC & -40DegC output ripple is increasing drastically, however test setup, cable harness and measuring instruments are unchanged in all temp test conditions & regulator PCBA is conformal coated and fixed in sealed enclosure.
Regards
AM