Hi,
do we have a pin-for-pin or drop-in alternative for OnSemi's NCP4682DSN33T1G (which is obsolete)?
The CrossRef tool does not show anything.
Thanks
Josef
This thread has been locked.
If you have a related question, please click the "Ask a related question" button in the top right corner. The newly created question will be automatically linked to this question.
Josef,
This is a standard SOT-23 pin out. We have several options here depending on what the customer needs.
| TPS7A05 | TPS7A20 | TPS7A03 | TPS7A02 | |
| Iout(Max)(A) | 0.2 | 0.3 | 0.2 | 0.2 |
| Vin(Max)(V) | 5.5 | 6 | 6 | 6 |
| Vin(Min)(V) | 1.4 | 1.6 | 1.5 | 1.5 |
| Vout(Max)(V) | 3.3 | 5.5 | 5 | 5 |
| Vout(Min)(V) | 0.8 | 0.8 | 0.8 | 0.8 |
| Fixed output options(V) | 0.8, 1, 1.1, 1.2, 1.5, 1.8, 1.825, 2, 2.2, 2.5, 2.7, 2.8, 2.85, 3, 3.1, 3.3 | 0.9, 1.05, 1.2, 1.5, 1.8, 1.825, 1.85, 2.2, 2.4, 2.5, 2.7, 2.8, 2.85, 2.9, 3, 3.1, 3.2, 3.3, 3.6, 4, 4.2, 4.5, 5, 5.5 | 0.9, 1, 1.2, 1.3, 1.5, 1.75, 1.8, 1.85, 2, 2.1, 2.2, 2.3, 2.5, 2.8, 3, 3.1, 3.3, 3.6, 5 | 1, 1.2, 1.5, 1.75, 1.8, 1.85, 2, 2.2, 2.3, 2.5, 2.8, 3, 3.1, 3.3, 3.6 |
| PSRR @ 100 KHz(dB) |
15.4 | 60 | 35 | 35 |
| Noise(uVrms) | 180 | 7 | 130 | 130 |
| Accuracy(%) | 2 | 1.5 | 1.5 | 1.5 |
| Dropout voltage (Vdo)(Typ)(mV) |
204 | 110 | 205 | 205 |
| Iq(Typ) (mA) |
0.001 | 0.0065 | 0.0002 | 0.000025 |
| Output capacitor type | Ceramic | Ceramic | Ceramic | Ceramic |
| Thermal resistance θJA(°C/W) |
144.1 | 179.1 | 179.1 | 179.1 |
| Operating temperature range(C) |
-40 to 125 | -40 to 125 | -40 to 125 | -40 to 125 |
| Package size: mm2 | 0 mm2: .7 x .7 (DSBGA|4), 5 mm2: 1.6 x 2.9 (SOT-23|5), 7 mm2: 2.37 x 2.92 (SOT-23|3), 1 mm2: 1 x 1 (X2SON|4) | 0 mm2: .616 x .616 (DSBGA|4), 5 mm2: 1.6 x 2.9 (SOT-23|5), 1 mm2: 1 x 1 (X2SON|4) | 0 mm2: .7 x .7 (DSBGA|4), 5 mm2: 1.6 x 2.9 (SOT-23|5), 1 mm2: 1 x 1 (X2SON|4) | 0 mm2: .7 x .7 (DSBGA|4), 5 mm2: 1.6 x 2.9 (SOT-23|5), 1 mm2: 1 x 1 (X2SON|4) |
| Packages | DSBGA|4, SOT-23|3, SOT-23|5, X2SON|4 | DSBGA|4, SOT-23|5, X2SON|4 | DSBGA|4, SOT-23|5, X2SON|4 | DSBGA|4, SOT-23|5, X2SON|4 |
| Approx. price (US$) |
0.191 | 0.105 | 0.268 |
0.453 Than |
Thanks,
Prakash L