Dear
There is a demand for a Boost DCDC, with a working voltage range of 2.7V-3.6V, withstand voltage ≥ 32V, Vout ≤ 21V, Iout ≤ 10A (output up to 20V/5A or 13V/10A, which can be met by the same chip or two different chips), driving voltage ≥ 9V, -40~150 ℃, RoHS REACH
Can you help me see if TI has any suitable recommendations? Thank you.