Other Parts Discussed in Thread: TPS22966,
Hi experts ,
Customer has doubts about the difference between TPS22966 and TPS22976.
I compare the TPS22966 with the TPS22976 from basic electrical parameters, switch characteristics, packages as follows:
PARAMETER | TPS22966 | TPS22976 | |
Electrical Characteristics | Vin(V) | 0.8-VBIAS | 0.6-VBIAS |
VBIAS(V) | 2.5-5.5 | 2.5-5.7 | |
Vout(V) | 0-VIN | 0-VIN | |
Imax(A) | 6 | 6 | |
Ron Vin5V 25℃(mΩ) | 16 | 18 | |
Quiescent Current(μA) | 80 | 37 | |
Switching Characteristics VIN = VON = VBIAS = 5V, TA = 25°C | Turnon time(us) | 1310 | 2390 |
Turnoff time(us) | 6 | 3 | |
Vout rise time(us) | 1720 | 1770 | |
Vout fall time(us) | 2 | 2 | |
ON delay time(us) | 460 | 620 | |
Others | On Chip Load Resistor(Ω) | 220 | 230 |
Package | 2-mm × 3-mm 14-SON | 2-mm × 3-mm 14-SON | |
Summary | TPS22976 has advantages over TPS22966: Higher voltage range and lower quiescent current. The disadvantages are a slightly larger on-resistance and slower switching. The packages are identical and the pin definitions are identical. |
But there seems to be no significant difference.
What is the significant difference between the TPS22976, which looks like an updated version of the TPS22966?
The customer will apply to the notebook system, which chip would be more recommended, can you help explain why?
Thank you!
Best regards,
Tommy Mao 毛晓东
Field Application Engineer Intern| TI Semi Beijing Branch