Hi
The customer need the charge management of lead crystal (colloid) batteries, as well as power supply and path management of loads.
The battery is connected in 2 series with 12V batteries, the output voltage is 24V and a charging current is 5A.
Battery characteristics:
1. The critical temperature for low-temperature charging and discharging of lead crystal batteries is -40 ℃
2. Charge at room temperature (25 ℃± 3 ℃) with a constant voltage of 2.4V/cell at a current of 0.1C~0.25C for 12-24 hours. After complete discharge, charge quickly at a rate of 0.6CA~0.8CA
Please help recommend the suitable charger with the power path.
Waiting for your reply.
Thanks
Star