Other Parts Discussed in Thread: TPS629203
Hi Team,
Is any better device being available compared to TPS62745?
High level Requirements:
Input voltage range= 2.7 to 15V
I out current = 250 to 300mA
V out voltage =3.3V and 5V
Efficiency =>85%
Quiescent current =< 2uA
Our Lock is operating with battery VBAT- 6V/2300mAH and Min/Max range (3.6 to 6.4V)
Regards,
Rajani