Part Number: TLV62084
Hi Team,
Could you please provide below table information? Thanks.
| PARAMETER | SYMBOL | Condition | MIN | TYP | MAX | Unit |
| Input Volatage | Vin | 2.7 | -- | 5.5 | V | |
| VIN Quiescent Current | IQ | No Load, Device not switching | -- | 30 | -- | uA |
| VIN Shutdown Current | ISD | VEN=0V, shutdown | -- | -- | 1 | uA |
| VIN Under Voltage Lockout Threshold | VUVLO | VIN falling | -- | 1.8 | 2 | V |
| VIN Under Voltage Lockout Hysteresis | VUVLO_HYS | -- | 120 | -- | mV | |
| EN Input Logic | VIH | 1 | -- | -- | V | |
| VIL | -- | -- | 0.4 | V | ||
| PG Threshold | VPG_R | -- | 95 | -- | % | |
| VPG_F | 85 | 90 | 95 | % | ||
| PG Input Leakage Current | IPG(LK) | VPG=5V | -- | 0.01 | 0.1 | uA |
| Soft-Start Time | Tss | Time from EN high to 95% of Vout nominal | -- | 0.13@0.9V | -- | mS |
| Switching Frequency | FSW | -- | 2 | -- | MHz | |
| Feedback Reference Voltage | VREF | 0.438 | 0.45 | 0.462 | V | |
| Switch ON Resistance | High Side | -- | 120 | -- | mΩ | |
| Low Side | -- | 90 | -- | mΩ | ||
| Current Limit | High Side | 2.3 | 2.8 | 4 | A | |
| Low Side | ? | A | ||||
| Minimum Off time | tOFF(MIN) | -- | ? | -- | ns | |
| Output Discharge Resistance | RDIS | 1000 | Ω | |||
| Thermal Shutdown Threshold | TJDS | -- | 150 | -- | ℃ | |
| Thermal Shutdown Hysteresis | TJSD_HYS | -- | 20 | -- | ℃ |
Best regards,
Hardy