Is there a BOOST specifically designed to suppress EMI.
2.2-3.6V input, 3.6-3.8V output. The continuous output capacity shall not be less than 700ma, and the instantaneous current shall meet 1.5A.
BUCK-BOOST can also be considered, with an input voltage of 2.2-4.2V and an output as above.