Hi Team,
Kindly Review the attached Schematic circuit for BQ25171-Q1 Battery charger and provide the feedback
Below mentioning the design details,
Input Voltage - 5V
Battery - Li-ion Battery(1050mAh)
Max charging voltage of battery - 4.1V
Max charging current of battery - 200mA
NTC value - 10K(Internal to battery)