Hi
We are planning to use the TPS62826DMQ to generate the 1.1V and 1.2V outputs from 3.3V [Typ].
Can you provide us the inputs for the below mentioned queries list:
- Output discharge resistance minimum, typical and maximum values.
- What is the minimum and maximum soft start time specifications? Typical value given in datasheet is 1.25ms
- Enable high to Vout start-up delay. Please provide minimum, typical, and maximum values.
- Inductor value recommendation - 0.47uH or 1.0uH?
- Please comment whether the EN input is push pull or open drain?
- VOUT high to PG high delay. Please provide minimum, typical, and maximum values.
- Let us know EVB test report for 1.2V output?