Hi Team,
I'm currently working on the design of an isolated DC-DC converter for an automotive application. While designing with using a one of the non-optocoupler flyback converter, I encountered a challenge in finding an AEC-Q qualified transformer that fits my design criteria.
My input and output specifications are as follows:
-
Vin (nom): 24V
-
Vout: 6V
-
Iout: 7A Max.
I'm seeking your assistance in locating a reference design or obtaining suggestions for the design with automotive qualifications components from TI that align with my project's requirements. The main obstacle is sourcing an AEC-Q qualified transformer. Therefore, it would greatly benefit my project if TI can provide a design with a recommended or verified AEC-Q transformer.
Thanks in Advance,
Kiran