Dear Team
We are developing DC-DC converter for trucks as per below specifications.
We Have studied the TI reference design TIDA-020031 which is closer to our project, major difference is operating voltage range.
Kindly advice suitable parts
Project Specification :
Project Name : 9 KW DC DC Converter
Input Voltage Range : 450 - 800VDC
Nominal DC output Voltage : 27.8VDC
Output Operating Voltage range : 20 - 28VDC
Maximum Output Power : 9KW (4 X 2.25 KW or 2 X 4.5 KW Paralleling Model )
Targeted Efficiency : 95%
Operating Temperature : -40 C to 70 C
Application : Electric Vehicle, The DC DC Converter interfaces the LV side of the vehicles to the HV side Battery and can be used to charge the LV batteries, providing power to LV Loads.
We Have studied the TI reference design TIDA-020031 which is closer to our project, major difference is operating voltage range.
TI Reference design Operating Voltage range : 200 – 450VDC
Our design Input Voltage Range : 450 - 800VDC