For a current design with the DC DC converter MC33063ADR, there is being used an output capacitor of 1000uF with an ESR of 0.16 Ohms, and we are evaluating an alternate with the same specifications but with an ESR of 0.08, are there any issues changing to a lower ESR?, is there a recommended ESR range?,