Hi,
The voltage of the VCCI pin of UCC21225A is 9.5V, the voltage of the VDDA and VDDB pins is 11.2V, the Disable pin is connected to the ground, and the INTA and INTB pins provide input signals. The OUTA output is abnormal (no signal output), and the OUTB signal output is normal. Please help analyze the cause. The schematic diagram is as follows:

Thanks!