Part Number: BQ25895
Hi!
I notice when my battery reaches 150-200mV towards the chargeTerminationVoltage, I get interrupts every ~40 ms with no faults (fault reg reads 0).
I assume this is telling me the charge is complete, however my unloaded battery voltage is still short of the target.
I've tried raising the Charge Voltage Limit but I'm still getting constant interrupts
> bq
temp: 24.080139
vbus: 5.100000
vbat: 4.104000
ichg: 0.000000
vbus stat: 5
ichg stat: 0
vsys stat: 0
temp rank: 0
chg fault: 0
getMinVbus: 4.700000
getBatLoad: 0
getChargeEnable: 0
FastChargeCurrentLimit: 0.960000
InputCurrentLimit: 0.400000
PreChargeCurrentLimit: 0.128000
TerminationCurrentLimit: 0.256000
ChargeVoltageLimit: 4.208000
Reviewing interrupt sources, process of elimination says charge complete -
• USB/adapter source identified (through PSEL or DPDM detection, with OTG pin)
• Good input source detected
– VBUS above battery (not in sleep)
– VBUS below VACOV threshold
– VBUS above VVBUSMIN (typical 3.8 V) when IBADSRC (typical 30 mA) current is applied (not a poor source)
• Input removed
• Charge Complete
• Any FAULT event in REG0C