Part Number: LMS3655
Hi,
My customer design requirement as below and they are looking for soft start and over current adjustable solution, could you please help to provide suitable solution?
1. input voltage 12~24V
2. output voltage 12V
3. Iout max 1.5A
4. OCP adjustable, if not, fixed 2.5A~3A is fine
5. soft start adjustable, if not, slew ramp up rate 4ms or greater is fine