Hi Team
My Design inputs:
input voltage range 1:- Vin min:316 Vdc, Vin nominal:587Vdc, Vin Max: 815Vdc
input voltage range 2:- Vin min:417 Vdc, Vin nominal:700Vdc, Vin Max: 1000Vdc
input voltage range 3:- Vin min:417Vdc, Vin nominal:800Vdc, Vin Max: 1200Vdc
output remains common for 3 diffrent input voltage range
Vout:48Vdc
Iout:13Adc
Pout:626W
Application:Fan power supply
Isolated output
Can you please suggest me which topology is Preferable for this wide range of input.
suggest me the best switching IC.