Need to design system whose output ports have capability of providing1.5A charging current in USB-A and USB-C output ports. When both the USB port charge peripheral device simultaneously, should provide 900mA from one port and 1.5A from the second USB port.