Part Number: ISO5452
Hi Team,
Customer use 3 pcs ISO5452 in a 380V/7500W servo system. The use ISO5452 as a gate driver to control the U/V/W high side IGBT, and they use Opto-Coupler for the low side gate driver.
The ISO5452 each use an independent power supply(+16V/-8.2V). And the Opto-Coupler have the same power supply.(+16V/-8V). When the servo system start working, the device U31 FLT will turn low. And the D67 will turn on.

The frequency of the noise in the above picture is the same as the carrier frequency of PWM. A single noise is about 680ns.

During the actual test, D46 and TVS18 were not used because the junction capacitance of the selected device was a bit large and suitable Schottky tubes and voltage regulator tubes were not available yet.

This is the PCB Layout. Please help analyze whether the problem is caused by the layout, and provide guidance on how to optimize it, thank you.