Hi Team:
in my application I should use a load capacitance of 660uF (330uF tantalium + 330uF electrolytic), and with a feedforward capacitor of 4.7nF the TPS7A7002 and the device is working well.
Since in the datasheet of TPS7A7002 the max recommended load capacitance is 200uF, could I meet a functional and/or reliability problem?
Thanks,
Emanuele