Hi,
The data sheet does not have plot for PSRR with different VIN like 1.8V, 2.5V, 3.3V. What is the PSRR vs frequency at
- VBIAS of 3.3V
- VIN 1.8V
- Output of 0.9V
- Current: 1.5A
What is the PSRR vs frequency at:
- VBIAS 3.3V
- VIN 2.5V
- VOUT 1.8V
- Current 1.5A
What are the conditions for RθJA of 21.9 C/W? Thermal resistance of 21.9 with 5A current is a big positive of this device.
thanks, Abhijit