Hello Experts,
Refer Table 8.5 for feedback resistor values for setting the output voltage.
Can R1 be 6800 ohm and R2 vary from 30k ohm to 130 kohm (using a I2C potentiometer)? The resultant output voltage can change between 0.84V to 0.98V with a typical value of 0.9V.
What is the acceptable range of R1 and R2 resistors?
Thanks, Abhijit