Hi Team,
Need your help to provide component baking info for MPN “UCC27524DSDR” with MSL value “2” & Max thickness “0.8”.
Our internal team said that they are worried on the baking temperature 40 degree Celsius will melt the tape and reel plastic.
Per our baking parameter we need to bake 3 days with 40 degrees Celsius. (0.8 mm thickness ; MSL 2).
Can you please help to check whether this temperature (40 degrees Celsius) is suitable for baking.
Thanks & Regards,
Zeeshan