The circuit we are considering installing is the drive circuit for LEDs for double-sided scanners.
The output voltage is assumed to be 6.5V product, and the output current is assumed to be max30mA per unit (2 total max60mA).
Is the LowDropout specification consistent with the understanding that the voltage drops when the current is pulled?