We are using LM5013-Q1EVM input voltage 48V, Vout=12V and Iout=1.5A(at room temperature 24°C). Case temperature of IC and Inductor is ranging between 60-65°C as per the details available in user manual(attached Below)
Because this is heating up to 65°C at 25°C (ambient temperature), Will this module work at 90°C Ambient temperature? please provide your thoughts