Other Parts Discussed in Thread: TLV759P
Hi TIer
My customer choose a competitor's LDO which is JWH7821DFNA#TR to power up our AM6234ATCGHAALW ( TI MPU ):
The JWH7821DFNA#TR SPEC is
Input voltage range:2.2V to 5.5V
Output voltage range:0.8V to 5V
Low conduction voltage drop:200mV Maximum at 1A
High power supply rejection ratio
-78dB at 1kHz
-42dB at 100kHz
-30dB at 1MHz
The output voltage accuracy at full temperature, full load, and full input voltage range is ±3%
Output noise 35.6uVRMS (100Hz - 100kHz)
4.7μF The output capacitor can work stably
Over-temperature protection and over-current protection
Available in DFN3x3-8 package
At present, We hope customer to re-choose TI LDO with active discharge and fast load transient response.
And I found the TLV757P. Could you help me confirm whether this one is best suitable?
Thank you very much.