We've designed with the following component values, which are functional. However, we're now focusing on WCCA.
We've thoroughly reviewed the datasheet, application notes, and guidelines of the EVK KIT. Unfortunately, we couldn't locate the formula for calculating COUT Capacitor (Max Capacitance) and the inductor selection formula.
RθA = ?
RθB = ?
Our operating temperature requirement is -40°C to +85°C.
Could you please assist us in obtaining the formula?
INPUT = 12V
OUTPUT = 5V , 3V3
OUTPUT = 5V , 3V8
OUTPUT = 1V1 , 1V8
IC PN: TPS65253