I use this product for over voltage protection and reverse current protection in own design.
I tested the circuit with 20V and 1A for over voltage protection and ıt protected . It didn't draw current.
Also I tested the circuit with 5V and 5A for reverse current protection and ıt protected. It drew current but did not reflect it into the circuit.
Is it normal ? I don't understand how it works. Could you explain to work for reverse current protection, please?