Hi,
We are evaluating BQ25750 for a 48V battery charging system with 15A limit and load that can be up to 2 or 3 kW.
Since the battery charging limit is under the spec of this IC, can we add higher rated mosfets in the power path and maybe multiple in parallel to support the load from the source or battery?