Other Parts Discussed in Thread: BQSTUDIO, GPCCHEM, EV2400
I have the EVM of the device and I'm currently performing the steps specified in the Technical Reference of the BQ34Z100-G1:
I'm getting stuck on the first step where the discharge is complete but the VOK never gets cleared.
The battery that I'm testing is the Headway ACCU-3.2V-10AH.
The parameters that I introduced on the device were:
- Design Cap: 10000mAh
- Design Energy: 32000mwh
- Charge Term Taper Current : 150mA
- Discharge Current Threshold: 100mA
- Charge Current Threshold: 125mA
- Quit current: 75mA
- Term voltage: 2,5V
I appreciate your help.