Hi
We are designing our Video processing card using XCZU3CG-L1SFVC784I. The design has a stringent requirement for low power consumption. We are looking for suitable PMIC to power up the FPGA and the associated peripherals ( lpddr4,SPI flash,parallel flash, Video Codec). We want to know the suitable PMIC complete part number. Which variant of TPS650864 would be suitable? The various peripherals and the respective operating voltage and current are below,
- QSPI flash :- 1.8V(50mA)
 - Parallel flash :- 3.3V(100mA)
 - Video encoder:- 1.2V(200mA), 3.3V(300mA)
 - LPDDR4:- 1.8V,1.1V
 
Please share us reference design using the right PMIC for ZUxCG FPGA.