Part Number: TPS25944A
Other Parts Discussed in Thread: TPS2663
Hi. Experts.
I need a Power Mux circuit for a new project I'm working on.
The primary power source is a 48V constant power supply, and the secondary power source is a 3.7V battery.
I need a power circuit where the battery serves as a backup power source when the primary 48V power supply fails due to a power outage.
The system's power consumption is approximately 3A.
Please recommend a suitable Power Mux system and components for this scenario.
Thanks.