Hi Team,
We are working power circuit of below requirements
Vin =28V
Iout=3A
Vout=1.2V
We have simulated as shown below.
------------------------------------------------------------------------------------------------------
Electric BOM as given below
Name Manufacturer Part Number Properties Qty Price Footprint
Cboot MuRata GRM155R71A104KA01D
Series= X7R
Cap= 100.0 nF
ESR= 1.0 mOhm
VDC= 10.0 V
IRMS= 0.0 A
1 $0.01
0402 3 mm2
Cin TDK C3216X5R1H106K160AB
Series= X5R
Cap= 10.0 uF
ESR= 1.0 mOhm
VDC= 50.0 V
IRMS= 4.9 A
1 $0.24
1206_180 11 mm2
Cinx TDK CGA3E2X7R1H104K080AA
Series= X7R
Cap= 100.0 nF
ESR= 29.6 mOhm
VDC= 50.0 V
IRMS= 971.99 mA
1 $0.01
0603 5 mm2
Cout MuRata GRM32EC80J107ME20L
Series= X6S
Cap= 100.0 uF
ESR= 1.0 mOhm
VDC= 6.3 V
IRMS= 6.0 A
2 $0.17
1210_270 15 mm2
Css MuRata GRM155R71A333KA01D
Series= X7R
Cap= 33.0 nF
ESR= 1.0 mOhm
VDC= 10.0 V
IRMS= 0.0 A
1 $0.01
0402 3 mm2
L1 Bourns SRU1038-2R2Y L= 2.2 μH
7.7 mOhm
1 $0.43
SRU1038 144 mm2
Rfbb Vishay-Dale CRCW040210K0FKED
Series= CRCW..e3
Res= 10.0 kOhm
Power= 63.0 mW
Tolerance= 1.0%
1 $0.01
0402 3 mm2
Rfbt Yageo RC0603FR-074K99L
Series= ?
Res= 4.99 kOhm
Power= 100.0 mW
Tolerance= 1.0%
1 $0.01
0603 5 mm2
U1 Texas Instruments TPS62933FDRLR Switcher 1 $0.30
DRL0008A-MFG 9 mm2
---------------------------------------------------------------------------------------
We are not able to get 1.2V output. TPS62933FDRLR IC is getting burnt.
Please let me know input current rating and if any issues with above circuit.