Other Parts Discussed in Thread: UCC21222, UCC21330, PMP40500
Tool/software:
Dear TI Team,
We are planning to use UCC21222 for our application, could you please confirm UCC21222 is suitable for our system and below are the our system specs.
Input Voltage: Min 20, Nom 37, Max 60Vtg
Output voltage : 30V +/- 0.2V
Output current: 60A continuous, peak 70A
Switching frequency :Min 100Khz, Nom 230Khz, Max 400Khz
Q1: Want to design above specs with Phase Shifted Full Bridge Topology
Q2: Want to design above specs with Buck-Boost converter ( Full Bridge) Topology
Q3: Will the UCC21222 support 100% PMW duty continuously ? If yes what is the max time duration for this?
Please share if you have any refer documents for 60A design.
Thank you!