Other Parts Discussed in Thread: BQ25798,
Tool/software:
We have designed a 2S0P battery pack around the BQ40Z50-R5 gauge and a BQ25798 charger on top of Samsung INR-18650-29E cells.
Reading the available technical reference and application notes we've determined the following settings would be required for the learning cycle of the selected cell. These settings would generate the golden file and then be altered for the specific application.
ChemId: 1737 (INR18650-29E LiMn2O4 (Co, Ni)/carbon, 4.2v) No for Support Turbo Mode.
Cell Count: 2
Design Capacity: 7.3v 2850mAh 2080.5cWh
Charge Term Taper Current: 250mA (Default)
Dsg Current Threshold: 100mA (Default)
Chg Current Threshold: 1375mA
Chg Relax Time: 60s (Default)
Dsg Relax Time: 1s (Default)
Quit Current: 75mA
Term Voltage: 5000mV
However, we have lingering doubts about the appropriate Charge Term Taper Current value. Please could you offer any assistance in selecting the appropriate value, is it purely driven by the BQ25798 charger?