Part Number: TPS65219
Tool/software:
Hello E2E forum.
We are in need of an extremely compact power solution for a space-constrained FPGA power delivery stage.
For this, we require ~800mA of current through an LDO*(see below for asterisk). Having a separate LDO is undesirable due to the aforementioned space constraints.
We have identified the TPS65219 as our most likely target part, also due it its high configurability in terms of voltage and startup sequence via the I2C.
Our critical question is now, if it is possible to combine the output of LDO1 and LDO2 to yield the required 800mA of current?
Should this not be possible, are there any other TI products that may fit our requirements?
- Voltage rails:
- Input: 3.3V
- Outputs:
- 1.8V, 1.5A via DCDC
- 1.2V, 2A via DCDC
- 0.85V, 2.5A(preferably 3A) via DCDC
- 1.8V, 0.1A via LDO*
- 0.9V, 800mA via LDO*
- 3.3V, <250mA via Load Switch
- Configurability:
- NVM for Voltage settings
- NVM for Start up and shut down
- Highly granular configurations like the ones possible with the TPS65219 are prefered
- I2C interface
- Size:
- maximum dimensions of 7mm x 7mm
- desirable maximum height of 1mm
* Instead of LDOs, we could also use DCDCs here, if their output ripple is less than 10mVpp
Thank you, and kind regards,
Valentin Stümpert